Download document () of 20
We make what matters work*

187074

Eaton Moeller® series M30 Key-operated actuator, Flat Front, momentary, 2 positions, MS3, Key withdrawable: 0, Metal bezel

General specifications

Product Name
Eaton Moeller® series M30 key-operated actuator
Catalog Number
187074
EAN
4015081821334
Product Length/Depth
36 mm
Product Height
67 mm
Product Width
46 mm
Product Weight
0.06 kg
Certifications
VDE 0660
IEC/EN 60947

Product specifications

Type
Key-operated button
Accessories
1 key included with supplied equipment.
Actuator color
Black
Actuator function
Key withdrawable in position 0
Spring-return
Momentary
10.10 Temperature rise
Not applicable.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Front ring
Operating frequency
100 Operations/h
Pollution degree
3
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Connection to SmartWire-DT
With SWD-RMQ connections
Yes
Actuator type
Key
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Force for positive opening - min
0 N
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Opening diameter
30 mm
Operating torque
0.5 Nm
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W
Switching angle
40 °
Bezel color
Titanium
Shock resistance
Mechanical, According to IEC/EN 60068-2-27
15 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Key code
MS3
Bezel material
Metal
Design
Key operation lock mechanism
Mounting position
As required
Overvoltage category
III
Degree of protection
NEMA 4X, 13
Degree of protection (front side)
IP66
Functions
Stay-put/spring-return function, can be changed with coding parts M22-XC-Y
Indicator color
Other
Lens type
Round
Lifespan, mechanical
100,000 Operations
Number of switch positions
2
Size
Front dimensions: Ø 36 mm
Product category
RMQ-Titan

Export product specification