Download document () of 20
We make what matters work*

187082

Eaton Moeller® series M30 Bulkhead interface, with permanently connected USB 3.0 Type A plug, Metal bezel

General specifications

Product Name
Eaton Moeller® series M30 bulk head interface
Catalog Number
187082
EAN
4015081821396
Product Length/Depth
50 mm
Product Height
55 mm
Product Width
46 mm
Product Weight
0.05 kg
Warranty
Compliances
CE

Product specifications

Used with
M22 contact blocks and indicating lights
Accessory/spare part type
Accessory
Fitted with:
Permanently connected USB 3.0 Type A plug
Button color
Not applicable
Contact material
CuSn, gold-plated
Connection to SmartWire-DT
No
Series
M30
Bezel color
Metal
Contact type
1:1
Design
USB 3.0 A
Degree of protection
IP20 (with plug connected)
IP65, with closed cover
Electrical accessory type
Other
Rated operational voltage
5 V AC/DC
Resistance
< 30 mΩ (volume resistance)
Mechanical accessory type
Other
Insulation resistance
≥ 100 MΩ
Lifespan, mechanical
100 insertion cycles
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-20 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
25 °C
Force for positive opening - min
0 N
Mounting depth
27 mm
Nominal current
900 A
Data transfer rate
5 GBit/s, max.
Limit value class
3
Nominal voltage - max
30 V
Opening diameter
30.5 mm
Quantity
1
Number of poles
Nine-pole
Product category
Pilot Devices
Size
30 mm

Export product specification