Download document () of 20
We make what matters work*

187084

Eaton Moeller® series M30 Bulkhead interface, 0.6 m, Prefabricated cable with permanently connected USB 3.0 Type A plug, Metal bezel

General specifications

Product Name
Eaton Moeller® series M30 bulk head interface
Catalog Number
187084
EAN
4015081821419
Product Length/Depth
70 mm
Product Height
160 mm
Product Width
46 mm
Product Weight
0.09 kg
Compliances
CE
Catalog Notes
Prefabricated cable with permanently connected USB 3.0 Type A plug

Product specifications

Accessory/spare part type
Accessory
Contact material
CuSn, gold-plated
Connection to SmartWire-DT
No
Bezel color
Metal
Contact type
1:1
Outer cable diameter
6.1 mm
Design
USB 3.0 A
Cable length
0.6 m
Degree of protection
IP65, with closed cover
IP20 (with plug connected)
Cable sheath material
Polyvinyl chloride (PVC)
Permitted bending radius
15 x cable diameter
Electrical accessory type
Other
Rated operational voltage
5 V AC/DC
Resistance
< 30 mΩ (volume resistance)
Mechanical accessory type
Other
Insulation resistance
≥ 100 MΩ
Lifespan, mechanical
100 insertion cycles
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-20 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
25 °C
Force for positive opening - min
0 N
Mounting depth
70 mm
Nominal current
900 A
Data transfer rate
5 GBit/s, max.
Limit value class
3
Nominal voltage - max
30 V
Opening diameter
30.5 mm
Number of poles
Nine-pole

Export product specification