Download document () of 20
We make what matters work*

187086

Eaton Moeller® series M30 Bulkhead interface, RJ45 socket, 8/8, cat. 5e, Metal bezel

General specifications

Product Name
Eaton Moeller® series M30 bulk head interface
Catalog Number
187086
EAN
4015081821433
Product Length/Depth
50 mm
Product Height
55 mm
Product Width
46 mm
Product Weight
0.042 kg
Compliances
CE
Catalog Notes
RJ45 socket, 8/8, cat. 5e

Product specifications

Accessory/spare part type
Accessory
Contact material
CuSn, gold-plated
Connection to SmartWire-DT
No
Bezel color
Metal
Contact type
1:1
Design
RJ45
Degree of protection
IP20 (with plug connected)
IP65, with closed cover
Electrical accessory type
Other
Rated operational voltage
24 V AC
Resistance
< 30 mΩ (volume resistance)
Mechanical accessory type
Other
Insulation resistance
≥ 100 MΩ
Lifespan, mechanical
750 insertion cycles
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-20 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-25 °C
Force for positive opening - min
0 N
Mounting depth
70 mm
Nominal current
1500 A
Limit value class
5
Nominal voltage - max
50 V
Opening diameter
30.5 mm
Number of poles
Eight-pole

Export product specification