Knowledge Search
Download document () of 20
We make what matters work*
Discontinued

187184

Eaton Moeller series xPole - AFDD+ Arc Fault Detection Device, 2 poles, C13A, 10mA, KV, type A

General specifications

Product Name
Eaton Moeller series xPole - AFDD+ Arc fault detection device
Catalog Number
187184
EAN
4015081822331
Product Length/Depth
80 mm
Product Height
73 mm
Product Width
52.5 mm
Product Weight
0.277 kg
Compliances
CE Marked
RoHS conform
Certifications
CE

Delivery program

Application
Switchgear for residential and commercial applications
Product range
AFDD
Basic function
Arc fault circuit interrupter
Product application
Switchgear for residential and commercial applications
Number of poles
Two-pole
Release characteristic
C
Tripping characteristic
C
Rated current
13 A
Rated current of product range
10-40 Ampere
Fault current rating
0.01 A
Sensitivity type
Pulse-current sensitive
Type LI/A
Type
AFDD+

Technical data - electrical

Voltage rating
230 V
Current test marks
As per inscription
Impulse withstand current
Partly surge-proof, 250 A
Frequency
50 Hz
Leakage current type
A
Rated switching capacity (IEC/EN 61009)
10 kA
Rated short-circuit breaking capacity
10 Kilo Ampere
Rated short-circuit breaking capacity (EN 60947-2)
0 kA
Rated short-circuit breaking capacity (EN 61009)
10 kA
Test circuit AC
170 - 264 Voltage AC
Tripping
Short time-delayed
Control voltage type auxiliary equipment
AC
Rated voltage auxiliary device
230 V
Rated switch current auxiliary device
0 A
Overvoltage category
III
Pollution degree
2
Lifespan, electrical
4000 operations

Technical data - mechanical

Frame
45 mm
Width In Number Of Modular Spacings
3
Built-in width
54 mm
Device height
80 mm
Built-in depth
67 mm
Mounting style
Tri-stable slide catch - enables removal from existing busbar combination
Degree of protection
IP20
Degree of protection (built in)
IP40
Terminals (top and bottom)
Twin-purpose
Terminal protection
Busbar tag shroud as per VBG4, ÖVE-EN 6
Permissible Storage and Trans Temp. Min
-35 °C
Permissible Storage and Trans Temp. Max
60 °C
Contact position indicator
red / green
Thickness of busbar material
0.8 - 2 Square Millimeter
Climatic proofing
IEC/EN 61009
Lifespan, mechanical
20000 operations

Design verification as per IEC/EN 61439 - technical data

Rated operational current for specified heat dissipation (In)
13 A
Equipment heat dissipation, current-dependent
8 W

Design verification as per IEC/EN 61439

10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Additional information

Current limiting class
3
Additional equipment attached at delivery
Fire protection switch
Types conform to
IEC/EN 61009
IEC/EN 62606

Export product specification