Knowledge Search
Download document () of 20
We make what matters work*

1871B-C2

Eaton Crouse-Hinds series Pauluhn 862/1869/1871 rotary switch, 20A, 1 HP at 120 Vac/2 HP at 240 Vac, Brass, Surface mount, Square, Through feed entry, 3/4", 120/240 Vac

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 862/1869/1871 rotary switch
Catalog Number
1871B-C2
UPC
662276377776
Product Length/Depth
3.88 in
Product Height
4.13 in
Product Width
3 in
Product Weight
3.2 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Ingress protection (IP) ratings
IP66

Product specifications

Material
Brass
Mounting style
Surface
Shape
Square
Trade size
3/4"
Voltage rating
120/240 Vac
Amperage Rating
20A
Horsepower
1 hp at 120 V, 2 hp at 240 V
Special features
Through feed entry

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.