Download document () of 20
We make what matters work*

187315
XTPPIX16W-06-ARCON

Eaton xEnergy Main LV systems LV switchgear. Screen for IZMX16, withdrawable, 600mm width, for ARCON

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
187315
EAN
4015081823734
Product Length/Depth
666 mm
Product Height
798 mm
Product Width
594 mm
Product Weight
6.565 kg
Compliances
RoHS conform

Product specifications

RAL-number
0
Color
Gray
Material
Metal
Mounting position
Other
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.