Download document () of 20
We make what matters work*

187353

Eaton xComfort IKA LV systems Final Distribution Boards. M25 connecting piece for side knockouts, for connecting two or more IP65 IKA damp-location compact distribution boards next to each other

General specifications

Product Name
Eaton xComfort IKA joining lug
Catalog Number
187353
EAN
4015081824113
Product Length/Depth
35 mm
Product Height
50 mm
Product Width
35 mm
Product Weight
0.235 kg
Compliances
RoHS conform

Product specifications

Used with
IKA standard distribution board
Accessory consideration
IKA industrial distribution board
IKA professional distribution board
Type
  • IKA industrial distribution board
  • IKA professional distribution board
  • IKA standard distribution board
Accessory/spare part type
Coupling piece for protection switch disconnector
Accessory
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.