Knowledge Search
Download document () of 20
We make what matters work*

187432

Eaton Moeller series xEffect - FRCmM Type F RCCB. Residual current circuit breaker (RCCB), 25A, 4p, 100mA, type S/F

General specifications

Product Name
Eaton Moeller series xEffect - FRCmM Type F RCCB
Catalog Number
187432
EAN
4015081824908
Product Length/Depth
76 mm
Product Height
80 mm
Product Width
70 mm
Product Weight
0.341 kg
Compliances
RoHS conform
Certifications
IEC/EN 62423
EN45545-2
IEC 61373
IEC/EN 61008

Delivery program

Application
  • Switchgear for industrial and advanced commercial applications
  • xEffect - Switchgear for industrial and advanced commercial applications
Number of poles
Four-pole
Tripping time
Selective switch off
40 ms delayed - selective switch off
Amperage Rating
25 A
Rated short-circuit strength
10 kA with back-up fuse
Fault current rating
100 mA
Sensitivity type
Pulse-current sensitive
Impulse withstand current
5 kA (8/20 μs) surge-proof
Type
  • FRCmM
  • Residual current circuit breakers
  • Type S/F

Technical data - electrical

Voltage rating (IEC/EN 60947-2)
240 V AC / 415 V AC
Rated operational voltage (Ue) - max
240 V
Rated insulation voltage (Ui)
440 V
Rated impulse withstand voltage (Uimp)
4 kV
Rated fault current - min
0.1 A
Rated fault current - max
0.1 A
Frequency rating
50 Hz / 60 Hz
Short-circuit rating
63 A (max. admissible back-up fuse)
Leakage current type
Other
Rated residual making and breaking capacity
500 A
Admissible back-up fuse overload - max
25 A gG/gL
Rated short-time withstand current (Icw)
10 kA
Surge current capacity
5 kA
Test circuit range
184 V AC - 440 V AC
Pollution degree
2
Radiation resistance
Frequency mix (10 Hz, 50 Hz, 1000 Hz) enhanced sensitivity
Lifespan, electrical
4000 operations

Technical data - mechanical

Frame
45 mm
Width in number of modular spacings
4
Built-in width (number of units)
70 mm (4 SU)
Built-in depth
70.5 mm
Mounting Method
Quick attachment with 2 latch positions for DIN-rail IEC/EN 60715
DIN rail
Mounting position
As required
Degree of protection
IP20, IP40 with suitable enclosure
IP20
Status indication
White / blue
Terminals (top and bottom)
Twin-purpose terminals
Terminal capacity (solid wire)
1.5 mm² - 35 mm²
Connectable conductor cross section (solid-core) - min
1.5 mm²
Connectable conductor cross section (solid-core) - max
35 mm²
Terminal capacity (stranded cable)
16 mm² (2x)
Connectable conductor cross section (multi-wired) - min
1.5 mm²
Connectable conductor cross section (multi-wired) - max
16 mm²
Terminal capacity (cable)
M5 (with cross-recessed screw as defined in EN ISO 4757-Z2, PZ2)
Terminal protection
Finger and hand touch safe, DGUV VS3, EN 50274
Tightening torque
2 Nm - 2.4 Nm
Contact position indicator color
Red / green
Busbar material thickness
0.8 mm - 2 mm
Lifespan, mechanical
20000 operations
Permitted storage and transport temperature - min
-35 °C
Permitted storage and transport temperature - max
60 °C
Climatic proofing
25-55 °C / 90-95% relative humidity according to IEC 60068-2

Design verification as per IEC/EN 61439 - technical data

Rated operational current for specified heat dissipation (In)
25 A
Heat dissipation per pole, current-dependent
3.275 W
Equipment heat dissipation, current-dependent
2.8 W
Static heat dissipation, non-current-dependent
0 W
Heat dissipation capacity
0 W
Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
40 °C

Design verification as per IEC/EN 61439

10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Additional information

Features
Additional equipment possible
Residual current circuit breaker
Selective protection
Fitted with:
Interlocking device
Special features
  • Current test marks as per inscription
  • Maximum operating temperature is 55 °C: Starting at 40 °C, the max. permissible continuous current decreases by 3% for every 1 °C
Used with
Type S/F
Residual current circuit breakers
FRCmM

Export product specification

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance.
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance.
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.
Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.