Download document () of 20
We make what matters work*

187696

Eaton xEnergy Main Top panel busbar trunking, WxD=1000x600mm, IP56

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
187696
EAN
4015081853809
Product Length/Depth
482 mm
Product Height
78 mm
Product Width
907 mm
Product Weight
12 kg
Compliances
RoHS conform

Product specifications

Fitted with:
De-aeration
Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
1000 mm
Material
Steel
Suitable for
Roof planking
Bottom planking

Export product specification