Download document () of 20
We make what matters work*

187704

Eaton xEnergy Main Stacking frame, size 1 for Siemens LD 5 pole

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
187704
EAN
4015081853885
Product Length/Depth
205 mm
Product Height
69 mm
Product Width
338 mm
Product Weight
1.5 kg
Compliances
RoHS conform

Product specifications

Fitted with:
Cable entry
Surface finishing
Powder coating
Color
Stainless steel
RAL-number
7035
Suitable for enclosure building length/depth
450 mm
Suitable for enclosure building width
450 mm
Material
Steel

Export product specification