Download document () of 20
We make what matters work*

187708

Eaton Moeller series xComfort - Controllers. Room Controller Touch, white

General specifications

Product Name
Eaton Moeller series xComfort - Controllers
Catalog Number
187708
EAN
4015081853922
Product Length/Depth
55 mm
Product Height
21 mm
Product Width
55 mm
Product Weight
0.055 kg
Compliances
RoHS conform

Product specifications

Used with
55 mm (Universal) pushbutton
Features
Radio frequent bidirectional
Bus system operating type
Radio frequent
xComfort
Fitted with:
Display
External sensor
Local operation
Assembly arrangement
Basic element with complete housing
Bus system product type
Sensor, Controller
Number of inputs (binary)
0
RAL-number (Akin)
9010
Standby power consumption (solstandby)
0.05 W
Surface finishing
Glossy
Power supply
Battery
Surface protection
Untreated
Class (temperature control)
IV
Material quality
Thermoplastic
Sensor type
Humidity
Temperature
Color
White
Pure white
Degree of protection
IP20
Functions
Manual set point setting
Parallel-service possible
Material
Plastic
Mounting method
Surface mounting
Surface mounted (plaster)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.