Download document () of 20
We make what matters work*

187712

Eaton Moeller series xComfort - Controllers. Room Controller Touch Complete, white

General specifications

Product Name
Eaton Moeller series xComfort - Controllers
Catalog Number
187712
EAN
4015081853960
Product Length/Depth
85 mm
Product Height
23 mm
Product Width
85 mm
Product Weight
0.07 kg
Compliances
RoHS conform

Product specifications

Used with
55 mm (Universal) pushbutton
Application
Heating
Features
Radio frequent bidirectional
Bus system operating type
Radio frequent
xComfort
Fitted with:
Local operation
External sensor
Display
Assembly arrangement
Basic element with complete housing
Bus system product type
Sensor, Controller
Number of inputs (binary)
0
RAL-number (Akin)
9010
Standby power consumption (solstandby)
0.05 W
Surface finishing
Glossy
Power supply
Battery
Surface protection
Untreated
Class (temperature control)
IV
Material quality
Thermoplastic
Sensor type
Temperature
Humidity
Color
Pure white
White
Degree of protection
IP20
Functions
Parallel-service possible
Manual set point setting
Material
Plastic
Mounting method
Surface mounted (plaster)
Surface mounting

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.