Download document () of 20
We make what matters work*

187845

Eaton xEnergy Basic LV systems Low voltage switchgear. Floor standing distribution board with locking rotary lever, for F3A gland plate inserts, W=800mm, H = 2060 mm, D = 300 mm

General specifications

Product Name
Eaton xEnergy Basic empty enclosure
Catalog Number
187845
EAN
4015081855308
Product Length/Depth
300 mm
Product Height
2060 mm
Product Width
800 mm
Product Weight
55.5 kg
Compliances
RoHS conform

Product specifications

Type
Basic device
Features
EMC-version
10.2.6 Mechanical impact
IK08
Fitted with:
Door
Surface finishing
Powder coating
With powder coating
Degree of protection
IP30
IK08 (impact resistance)
Other
IK08
Grade material
Sheet steel
Material quality
Other
Color
Gray
Light gray (RAL 7035)
Cover/door type
Rotary lever
Number of locks
0
RAL-number
7035
Application
Indoor (installation site)
Material
Steel
Sheet steel
Mounting method
Floor standing distribution board
Detached
Functions
Basic device
Installation type
Floor installation possible
Number of covers/doors
1
Suitable for
Metrical mounting
Number of connector holes
0

Export product specification