Download document () of 20
We make what matters work*

187863

Eaton xEnergy Basic LV systems Low voltage switchgear. Flange plate, IP66, metal, 12xM20 + 10xM16

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
187863
EAN
4015081855483
Product Length/Depth
140 mm
Product Height
22 mm
Product Width
230 mm
Product Weight
0.54 kg
Compliances
RoHS conform

Product specifications

Features
Pre-stamping
Number of connector holes
22
Suitable for nominal thread (PG) - max
20
Suitable for nominal thread (PG) - min
16
Degree of protection
Other
Surface protection
Powder coating
Shape
Straight
Material
Steel
Model
Cable screw gland
Thread type
Metric
Thickness
2 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.