Download document () of 20
We make what matters work*

187864

Eaton xEnergy Basic LV systems Low voltage switchgear. Rotary lever for half-cylinder, length: 40 mm, single-point interlock

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
187864
EAN
4015081855490
Product Length/Depth
50 mm
Product Height
35 mm
Product Width
140 mm
Product Weight
0.3 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Color
Black
Handle type
Rotary lever
Closure type
None
Housing material
Plastic
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.