Download document () of 20
We make what matters work*

187866
BPZ-SH-L-3P/OLU

Eaton xEnergy Basic LV systems Low voltage switchgear. Rotary lever for half-cylinder, length: 50 mm, three-point interlock

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
187866
EAN
4015081855513
Product Length/Depth
60 mm
Product Height
160 mm
Product Width
35 mm
Product Weight
0.4 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Color
Black
Handle type
Rotary lever
Closure type
None
Housing material
Plastic
Mounting method
Floor standing distribution board
Functions
Espagnolette locking (3-point locking)
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.