Download document () of 20
We make what matters work*

187871

Eaton xEnergy Basic LV systems Low voltage switchgear. Earth bar (copper) 20x5mm, insulated on mounting plate, for housing width 1200mm

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
187871
EAN
4015081855568
Product Length/Depth
80 mm
Product Height
80 mm
Product Width
1088 mm
Product Weight
3 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Features
Insulated mounting
Surface finishing
Galvanized
Connection size, connection facility
Other
Surface of the contact rail
Untreated
Clearance from back plate
29 mm
Number of connections
6
Amperage rating
274 A
Suitable for width
1200 mm
Thickness
5 mm
Number of poles
Single-pole
Material
Copper
Mounting position
Horizontal
Housing material
Copper
Sheet steel
Mounting method
Other
Surface mounting
Floor standing distribution board
Horizontal
Functions
Additional equipment
Rail length
408 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.