Download document () of 20
We make what matters work*

187874

Eaton xEnergy Basic LV systems Low voltage switchgear. Terminal support rail incl. 2x KL45, for housing width 800mm

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
187874
EAN
4015081855599
Product Length/Depth
63 mm
Product Height
52 mm
Product Width
730 mm
Product Weight
1 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
Galvanized
Connection size, connection facility
Other
Surface of the contact rail
Untreated
Clearance from back plate
50 mm
Number of connections
90
Amperage rating
63 A
Suitable for width
800 mm
Thickness
8 mm
Number of poles
Single-pole
Material
Brass
Mounting position
Horizontal
Housing material
Brass
Sheet steel
Mounting method
Floor standing distribution board
Direct mounting
Surface mounting
Horizontal
Functions
Additional equipment
Rail length
660 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.