Download document () of 20
We make what matters work*

187880

Eaton xEnergy Basic LV systems Low voltage switchgear. Meter trough H=400mm, 4 meter mounting units, for housing width 1000mm, white

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
187880
EAN
4015081855650
Product Length/Depth
173 mm
Product Height
405 mm
Product Width
920 mm
Product Weight
5.17 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Color
White
Traffic white (RAL 9016)
RAL-number
9016
Suitable for enclosure building length/depth
250 mm
Suitable for enclosure building width
1000 mm
Suitable for width
1000 mm
Material
Metal
Mounting position
Horizontal
Vertical
Housing material
Sheet steel
Model
Other
Mounting method
Surface mounting
Floor standing distribution board
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.