Download document () of 20
We make what matters work*

187889

Eaton xEnergy Basic base element, Cable marshalling box for IP30 floor standing distribution boards, HxWxD = 200 x 1000 x 300 mm, white

General specifications

Product Name
Eaton xEnergy Basic base element
Catalog Number
187889
EAN
4015081855742
Product Length/Depth
286.5 mm
Product Height
210 mm
Product Width
1000 mm
Product Weight
10.096 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Color
Traffic white (RAL 9016)
White
Load capacity - max
350 kg
RAL-number
9016
Suitable for enclosure building length/depth
300 mm
Suitable for enclosure building width
1000 mm
Suitable for length/depth
300 mm
Suitable for width
1000 mm
Material
Sheet steel
Steel
Housing material
Sheet steel
Model
Base complete
Mounting method
Floor standing distribution board
Suitable for
Cable patch
Functions
Additional equipment
Impact strength
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.