Download document () of 20
We make what matters work*

187890

Eaton xEnergy Basic base element, Cable marshalling box for IP55 floor standing distribution boards, HxWxD = 100 x 1000 x 320 mm, gray

General specifications

Product Name
Eaton xEnergy Basic base element
Catalog Number
187890
EAN
4015081855759
Product Length/Depth
320 mm
Product Height
110 mm
Product Width
1000 mm
Product Weight
5.757 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Color
Gray
Light gray (RAL 7035)
Load capacity - max
350 kg
RAL-number
7035
Suitable for enclosure building length/depth
320 mm
Suitable for enclosure building width
1000 mm
Suitable for length/depth
320 mm
Suitable for width
1000 mm
Material
Steel
Sheet steel
Housing material
Sheet steel
Model
Base complete
Mounting method
Floor standing distribution board
Suitable for
Cable patch
Functions
Additional equipment
Impact strength
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.