Download document () of 20
We make what matters work*

187894
I-36/3R-3-MULTIMEDIA-DHP+DHS

Eaton Consumer Unit I-Box LV systems Final Distribution Boards. I-Box structured wiring enclosure, 3-row, 12 modules per row, depth 85 mm

General specifications

Product Name
Eaton Consumer Unit I-Box LV systems Final Distribution Boards
Catalog Number
187894
EAN
4015081855797
Product Length/Depth
118 mm
Product Height
478 mm
Product Width
570 mm
Product Weight
10.5 kg
Compliances
RoHS conform

Product specifications

Features
EMC-version
Earthing terminal block
Signal passing door
Fitted with:
Mounting plate
Enclosure material
Steel
Built-in height
478 mm
Built-in width
570 mm
Built-in depth
118 mm
Closure type
Other
Cover/door model
Closed
Cover/door type
Door
Single
RAL-number
9016
Width in number of modular spacings
12
Color
White
Number of rows
3
Degree of protection
IP30
Functions
Sealable
Mounting method
DIN-rail
Hollow wall
Internal depth
108 mm
Number of openings for socket outlets
0

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.