Download document () of 20
We make what matters work*

187903

MDBA-SO/BI-12040. Base for TKS Norway meter cabinet used as outdoor distribution board

General specifications

Product Name
Eaton Metering Board BI-Skap/TKS LV systems Final Distribution Boards
Catalog Number
187903
EAN
4015081855889
Product Length/Depth
225 mm
Product Height
900 mm
Product Width
400 mm
Product Weight
11.5 kg
Compliances
RoHS conform

Product specifications

Special features
Ground-plinth for TKS compact meter cabinet, W=400mm, grey
Type
  • TKS Norway
  • Compact
Color
Gray
Load capacity - max
100 kg
RAL-number
7035
Suitable for enclosure building length/depth
220 mm
Suitable for enclosure building width
400 mm
Material
Plastic
Plastic Aluminum powder-coated
Model
Base complete
Suitable for
Outdoor set-up
Cable patch
Outdoor installation
Functions
Additional equipment
Ground-plinth
Impact strength
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.