Download document () of 20
We make what matters work*

187904

MDBA-CD/BI-12040. Cable duct for TKS Norway meter cabinet, surface-mounted version

General specifications

Product Name
Eaton Metering Board BI-Skap/TKS LV systems Final Distribution Boards
Catalog Number
187904
EAN
4015081855896
Product Length/Depth
225 mm
Product Height
400 mm
Product Width
400 mm
Product Weight
4.5 kg
Compliances
RoHS conform

Product specifications

Special features
Cable duct ALU for TKS compact meter cabinet, W=400mm, grey
Type
  • TKS Norway
  • Compact
Outer diameter
2 mm
Number of height units
0
RAL-number
8022
Color
Gray
Model
Cabling panel
Functions
Additional equipment
Cable duct
Material
Metal
Aluminum, powder-coated

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.