Download document () of 20
We make what matters work*

187950

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure, SF, 14/3

General specifications

Product Name
Eaton xEffect xVtl partition
Catalog Number
187950
EAN
4015081856350
Product Length/Depth
75 mm
Product Height
1359 mm
Product Width
140 mm
Product Weight
7.2 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.