Download document () of 20
We make what matters work*

187952

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure, SF, 14

General specifications

Product Name
Eaton xEffect xVtl partition
Catalog Number
187952
EAN
4015081856374
Product Length/Depth
100 mm
Product Height
1359 mm
Product Width
164 mm
Product Weight
6.2 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.