Download document () of 20
We make what matters work*

187958

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure, SH, 12

General specifications

Product Name
Eaton xEffect xVtl other accessory
Catalog Number
187958
EAN
4015081856435
Product Length/Depth
50 mm
Product Height
67.6 mm
Product Width
1161 mm
Product Weight
4.6 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.