Download document () of 20
We make what matters work*

187965

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure, SH/P/F, 6

General specifications

Product Name
Eaton xEffect xVtl other accessory
Catalog Number
187965
EAN
4015081856503
Product Length/Depth
19 mm
Product Height
203.5 mm
Product Width
519 mm
Product Weight
0.95 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.