Download document () of 20
We make what matters work*

187995

Eaton xEnergy Light LV systems LV switchgear. Section door with glass window, closed IP55, left or right-hinged, HxW = 1600 x 425mm, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
187995
EAN
4015081856800
Product Length/Depth
25 mm
Product Height
1540 mm
Product Width
417 mm
Product Weight
13.8 kg
Compliances
RoHS conform

Product specifications

Features
Version as glazed door
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA 4X
Material
Steel
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.