Download document () of 20
We make what matters work*

188012

Eaton xEnergy Light LV systems LV switchgear. Section door with glass window, closed IP55, two wings, HxW = 1800 x 1000mm, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
188012
EAN
4015081856978
Product Length/Depth
50 mm
Product Height
1740 mm
Product Width
520 mm
Product Weight
34.3 kg
Compliances
RoHS conform

Product specifications

Features
EMC-version
Version as glazed door
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA 4X
Material
Steel
Model
Symmetrically divided double wing door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.