Download document () of 20
We make what matters work*

188017

Eaton xEnergy Light LV systems LV switchgear. Section door, ventilated IP31, hinges right, HxW = 1800 x 425mm, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
188017
EAN
4015081857029
Product Length/Depth
25 mm
Product Height
1740 mm
Product Width
417 mm
Product Weight
16.5 kg
Compliances
RoHS conform

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP31
NEMA Other
Material
Steel
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.