Download document () of 20
We make what matters work*

188024

Eaton xEnergy Light LV systems LV switchgear. Bottom-/top plate, closed, galvanized, for WxD = 600 x 300mm, IP55

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
188024
EAN
4015081857098
Product Length/Depth
6 mm
Product Height
175 mm
Product Width
500 mm
Product Weight
2.2 kg
Compliances
RoHS conform

Product specifications

Fitted with:
Cable entry
Surface finishing
Galvanized
Color
Gray
RAL-number
0
Suitable for enclosure building length/depth
300 mm
Suitable for enclosure building width
600 mm
Material
Steel
Suitable for
Roof planking
Bottom planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.