Download document () of 20
We make what matters work*

188122

Eaton Moeller® series M30 Potentiometer, flat front, M30, 30.5 mm, Without scale/inscription, R 47 kΩ, P 0.5 W, Front ring stainless steel

General specifications

Product Name
Eaton Moeller® series M30 potentiometer
Catalog Number
188122
EAN
4015081858002
Product Length/Depth
36 mm
Product Height
63 mm
Product Width
46 mm
Product Weight
0.055 kg
Certifications
IEC/EN 60947
VDE 0660
Catalog Notes
Without scale/inscription

Product specifications

Type
Potentiometer
Electric connection type
Screw connection
Fitted with:
3 individual screw terminals
Pollution degree
3
Accuracy
± 10 % (linear), Resistance value
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Connection to SmartWire-DT
No
Rated impulse withstand voltage (Uimp)
4000 V AC
Bezel color
Stainless steel
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Number of revolutions - max
1
Number of revolutions - min
1
Opening diameter
30 mm
Rated insulation voltage (Ui)
250 V
Rated power
0.5 VA
Design
Flat front
Mounting position
As required
Overvoltage category
III
Degree of protection
IP66
NEMA Other
Power consumption
0.5 W
Lifespan, mechanical
25,000 Operations
Shock resistance
Not planned
Resistance
47000 Ohm
Terminal capacity (solid)
0.5 - 1.5 mm²
Terminal capacity (stranded)
0.5 - 1.5 mm²
Tightening torque
0.5 Nm, Screw terminals

Export product specification