Download document () of 20
We make what matters work*

188126

Eaton Moeller® series M30 SWD incremental encoder, Front ring stainless steel

General specifications

Product Name
Eaton Moeller® series M30 SWD encoder
Catalog Number
188126
EAN
4015081858040
Product Length/Depth
36 mm
Product Height
53 mm
Product Width
46 mm
Product Weight
0.055 kg
Certifications
IEC/EN 60947
Catalog Notes
Front element SmartWire-DT potentiometer

Product specifications

Type
Potentiometer
Accessory/spare part type
Other
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Connection to SmartWire-DT
Yes
Bezel color
Stainless steel
Design
Flat front
Mounting position
As required
Degree of protection
IP65
Functions
For connecting to SmartWire-DT
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-30 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-40 °C
Opening diameter
30.5 mm

Export product specification