Eaton Moeller® series M30 Potentiometer, flat front, M30, 30.5 mm, Front ring stainless steel
| Product Name |
Eaton Moeller® series M30 potentiometer
|
| Catalog Number |
188127
|
| EAN |
4015081858057
|
| Product Length/Depth |
36 mm
|
| Product Height |
48 mm
|
| Product Width |
46 mm
|
| Product Weight |
0.05 kg
|
| Certifications |
IEC/EN 60947
|
| Type |
Potentiometer
|
| 10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
| 10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
| 10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
| 10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
| 10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
| 10.2.4 Resistance to ultra-violet (UV) radiation |
Please enquire
|
| 10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.7 Inscriptions |
Meets the product standard's requirements.
|
| 10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
| 10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
| 10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
| 10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
| 10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
| 10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
| Electric connection type |
Screw connection
|
| Fitted with: |
3 individual screw terminals
|
| Pollution degree |
3
|
| Accuracy |
± 10 % (linear), Resistance value
|
| Climatic proofing |
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30 |
| Connection to SmartWire-DT |
Yes
|
| Rated impulse withstand voltage (Uimp) |
4000 V AC
|
| Bezel color |
Stainless steel
|
| Ambient operating temperature - max |
70 °C
|
| Ambient operating temperature - min |
-30 °C
|
| Ambient storage temperature - max |
70 °C
|
| Ambient storage temperature - min |
-40 °C
|
| Equipment heat dissipation, current-dependent Pvid |
0 W
|
| Heat dissipation capacity Pdiss |
0 W
|
| Heat dissipation per pole, current-dependent Pvid |
0 W
|
| Number of revolutions - max |
1
|
| Number of revolutions - min |
1
|
| Opening diameter |
30 mm
|
| Rated insulation voltage (Ui) |
250 V
|
| Rated operational current for specified heat dissipation (In) |
0 A
|
| Rated power |
0.5 VA
|
| Static heat dissipation, non-current-dependent Pvs |
0.5 W
|
| Design |
Flat front
|
| Mounting position |
As required
|
| Overvoltage category |
III
|
| Degree of protection |
IP65
NEMA Other |
| Functions |
For connecting to SmartWire-DT
|
| Power consumption |
0 W
|
| Lifespan, mechanical |
25,000 Operations
|
| Resistance |
0 Ohm
|
| Terminal capacity (solid) |
0.5 - 1.5 mm²
|
| Terminal capacity (stranded) |
0.5 - 1.5 mm²
|
| Tightening torque |
0.5 Nm, Screw terminals
|