Download document () of 20
We make what matters work*

188128

Eaton Moeller® series M30 Potentiometer, flat front, M30, 30.5 mm, P 0.5 W, Front ring stainless steel

General specifications

Product Name
Eaton Moeller® series M30 potentiometer
Catalog Number
188128
Product Length/Depth
36 mm
Product Height
63 mm
Product Width
46 mm
Product Weight
0.055 kg
Certifications
CSA Class No.: 3211-03
CSA file No. 012528
DNV
GL
IEC/EN 60947-5
UL 508
CSA-C22.2 No. 14-05
CSA-C22.2 No. 94-91
CE marking
UL Category Control No.: NKCR
UL File No.: E29184
UL Listed
CSA certified

Product specifications

Type
Potentiometer
Electric connection type
Screw connection
Fitted with:
3 individual screw terminals
Accuracy
± 10 % (linear), Resistance value
Connection to SmartWire-DT
No
Bezel color
Stainless steel
Number of revolutions - max
1
Number of revolutions - min
1
Opening diameter
30 mm
Rated power
0.5 VA
Design
Flat front
Degree of protection
IP66
NEMA Other
Power consumption
0.5 W
Lifespan, mechanical
25,000 Operations
Resistance
Configurable
Tightening torque
0.5 Nm, Screw terminals

Export product specification