Download document () of 20
We make what matters work*

188217

Eaton xEnergy Basic installation component, partition for shared composition, vertical, H=400mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
188217
EAN
4015081860883
Product Length/Depth
160 mm
Product Height
393.1 mm
Product Width
32 mm
Product Weight
0.84 kg
Compliances
RoHS conform
Certifications
CE

Product specifications

Type
Additional equipment
Color
Stainless steel
RAL-number
0
Material
Metal
Model
Connector / partition piece
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.