Download document () of 20
We make what matters work*

188295

Eaton xEnergy Main LV systems LV switchgear. Partition for use between device connection area and main busbar area, H x W = 650 x 1100 mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
188295
EAN
4015081861804
Product Length/Depth
1.5 mm
Product Height
650 mm
Product Width
1100 mm
Product Weight
7 kg
Compliances
RoHS conform

Product specifications

Construction type
Individual part
Surface finishing
Powder coating
Color
Gray
Modular spacing
25 mm
Number of height units
26
RAL-number
6035
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
1100 mm
Material
Steel
Suitable for
Internal separation form 4a
Internal separation form 2b
Internal separation form 3b
Internal separation form 4b
Internal separation form 3a
Internal separation form 2a

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.