Download document () of 20
We make what matters work*

189575

Eaton xComfort KLV LV systems Final Distribution Boards. Assembled flush mounting compact distribution board, 3-row, flush sheet steel door

General specifications

Product Name
Eaton xComfort KLV pre-wired distribution board
Catalog Number
189575
EAN
4015081874606
Product Length/Depth
100 mm
Product Height
590 mm
Product Width
360 mm
Product Weight
13.2 kg
Compliances
RoHS conform
Certifications
IEC/EN 60670-24
IEC/EN 62208

Product specifications

Special features
  • IP30
  • Protection Class II
  • Plastic enclosure with sheet steel door, white (RAL 9016)
Type
  • Basic device
  • Installation distribution boards
  • KLV energy
Voltage rating
400 V AC
Features
Protection dual RCD
Protection high integrity
Protection incoming RCD
Protection split load
10.10 Temperature rise
The requirements of the product standard have been met.
10.11 Short-circuit rating
The requirements of the product standard have been met.
10.12 Electromagnetic compatibility
The requirements of the product standard have been met.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
650 °C
10.2.4 Resistance to ultra-violet (UV) radiation
Not relevant to indoor installations.
10.2.5 Lifting
Does not apply to enclosures without lifting aids.
10.2.6 Mechanical impact
IK05
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
IP30
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Protection class 2, therefore not applicable.
10.6 Incorporation of switching devices and components
The requirements of the product standard have been met.
10.7 Internal electrical circuits and connections
The requirements of the product standard have been met.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Ui = 400 V AC
10.9.3 Impulse withstand voltage
4 kV
10.9.4 Testing of enclosures made of insulating material
Meets the product standard's requirements.
Fitted with:
12 SU empty section cover
3D adjustment element for mounting designed to adjust the mounting depth by up to 18 mm
Nail lugs
Wired and tested in conformity with EN 61439-3
Door/Frame
Linked to eight PLI-B16/1's, wired to 5-terminal block
Device support rails
Installation instructions
2 rows, each equipped with one PXF-40/4/003-A
Neutral and protective conductor terminals with KSK plug-in terminal technology
Cable retainer
Wall trough
Front cover
Imprintable sheet
Spirit level for leveling
Frequency rating
50 Hz
Enclosure material
Plastic
Cable entry postion
Cable entries on top and bottom, side, back plate
Terminal type
Plug-in terminals
Heat diss. ambient 35°C delta T:20°C flush mount individ. encl. top(IEC 60890)
20 W
Heat diss. ambient 35°C delta T:35°C flush mount individ. encl. top(IEC 60890)
43 W
Number of circuit breakers (earth leakage)
0
Number of direct groups
2
Number of groups (total)
16
Closure type
Other
Cover/door color
White
Number of groups behind earth leakage switch
16
Number of light groups protected by 30 mA
2
Number of phases
3
Number of poles at main switch
0
Number of switches (earth leakage 30 mA)
2
Width in number of modular spacings
12
Ambient operating temperature details
-5 °C - 40 °C
Application
Indoor (installation site)
Number of switches (earth leakage 300 mA)
0
Color
Traffic white (RAL 9016)
White
Number of rows
3
Frequency rating of contacts
50 Hz
Cooker group
None
Installation type
Flush mounting
Module rack type
Rail frame
Degree of protection
IP30
IK05 (impact resistance)
Number of module space units per row
12
Protection class
II (totally insulated)
Protective shrouding material
Plastic
Rocker color
White
Functions
Basic device
Extension possible
Protected by
Miniature- / earth leakage circuit breaker
Material
Polystyren (plastic)
Sheet steel, powder-coated
Mounting method
Flush mounting
Flush mounted (plaster)
PE and N terminal number and cross section
PE: 4 x (2.5 mm² - 25 mm²) + 28 x (0.5 mm² - 4 mm²)
N: 4 x (2.5 mm² - 25 mm²) + 28 x (0.5 mm² - 4 mm²)
Number of arc fault detection devices AFDD
0
Number of outgoing ways
16
Built-in height
45 mm
Built-in width
251 mm
RAL-number
9016
Type of covering
Door
Release characteristic
B
Rated short-circuit breaking capacity (EN 60898) at 230 V
10 kA
Number of single-phase miniature circuit breakers (MCB)
16
Number of three-phase miniature circuit breakers (MCB)
0
Connection type
Push-in clamp
Number of earth leakage circuit breakers/AFDD
0

Export product specification