Knowledge Search
Download document () of 20
We make what matters work*

1895GY

Eaton Arrow Hart industrial grade toggle switch, Momentary toggle, #14-10 AWG, 15A, Flush, 120/277V, Back and side, Screw, Gray,Load type: Motor Control, Fan, LED, Incandescent, ELV, MLV, CFL, Flourescent, Halogen, 1P, Brass, Polycarbonate

General specifications

Product Name
Eaton Arrow Hart industrial grade toggle switch
Catalog Number
1895GY
UPC
040893642796
Product Length/Depth
1.31 in
Product Height
3.28 in
Product Width
1 in
Product Weight
0.45 lb
Certifications
CSA Certified
cULus Listed
UL Listed

Product specifications

Special features
Momentary toggle
Amperage Rating
15A
Voltage rating
120/277 V
Number of poles
Single-pole
Application
Industrial
Wiring method
Side
Switch type
Single-pole
Mounting method
Flush
Connector type
Screw
Load type
INC
ELV
CFL
HAL
Motor Control
LED
FLR
MLV
Fan
Material
Polycarbonate
Allowable wire size
#14-10 AWG
Torque rating
14 lbf-inch
Terminal enclosure material
Brass
Color
Gray

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español