Knowledge Search
Download document () of 20
We make what matters work*
To be discontinued

1895L

Eaton locking switch, Center off, #14-10 AWG, 15A, 120/277V, Side wiring, Key actuator, Momentary closure, Nickel, Single-pole, PVC

General specifications

Product Name
Eaton locking switch
Catalog Number
1895L
UPC
040893002408
Product Length/Depth
1.31 in
Product Height
3.28 in
Product Width
1 in
Product Weight
0.2 lb
Compliances
RoHS Compliant
NAFTA
Certifications
CSA Certified
cULus Listed
UL Listed

Product specifications

Allowable wire size
#14-10 AWG
Torque rating
14 lbf-inch
Special features
Center off, locking
Type
Switch
Amperage Rating
15A
Voltage rating
120/277 V
Application
Industrial
Wiring method
Side
Switch type
Single-pole
Closure type
Momentary
Material
PVC
Actuator
Key
Color
Nickel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español