Download document () of 20
We make what matters work*

189801

Eaton Moeller series NZM Shunt release for NZM2/3, 60AC/DC, Push-in terminals

General specifications

Product Name
Eaton Moeller series NZM Shunt release
Catalog Number
189801
EAN
4015081877966
Product Length/Depth
115 mm
Product Height
65 mm
Product Width
75 mm
Product Weight
0.08 kg
Compliances
IEC
UL/CSA
RoHS conform

Product specifications

Used with
NZM2(-4), N(S)2(-4)
NZM3(-4), N(S)3(-4)
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Screw connection
Frame
NZM2/3
Number of contacts (normally open contacts)
0
Rated control supply voltage
60 V AC/DC
Rated control supply voltage (Us) at AC, 50 Hz - max
60 V
Rated control supply voltage (Us) at AC, 50 Hz - min
60 V
Rated control supply voltage (Us) at AC, 60 Hz - max
60 V
Rated control supply voltage (Us) at AC, 60 Hz - min
60 V
Suitable for
Off-load switch
Motor safety switch
Connection type
With push in terminal
Voltage type
AC
Type
Shunt release
Special features
  • When the shunt release is live, contact with the circuit-breaker's main contacts on switching on is reliably prevented.
  • Shunt release modules cannot be installed simultaneously with early-make contact NZM…-XHIV, untervoltage release NZM…-XU…, or relais modules NZM...-X2A...
Rated control supply voltage (Us) at DC - max
60 V
Rated control supply voltage (Us) at DC - min
60 V
Number of contacts (normally closed contacts)
0
Number of contacts (change-over contacts)
0

Export product specification