Download document () of 20
We make what matters work*

189822

Eaton Moeller series NZM Power supply module for NZM2, 24 VDC

General specifications

Product Name
Eaton Moeller series NZM electronic accessory
Catalog Number
189822
EAN
4015081878178
Product Length/Depth
76 mm
Product Height
65 mm
Product Width
68 mm
Product Weight
0.021 kg
Compliances
IEC
UL/CSA
RoHS conform

Product specifications

Used with
NZM2(-4)-VX(MX)…
Voltage rating
24 V DC
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Frame
NZM2
Accessory/spare part type
Other
Power supply module
Accessory
Connection type
Screw terminal (supply connection, rated control voltage)
With push in terminal
With bolt connection
Current consumption - max
100 mA
Strip length
5 mm (supply connection)
Degree of protection
Installation in the switch
Type
Power supply module
Special features
  • 24 V DC supply to the electronic trip.
  • Mechanical pass-through of the switch's status (I, O) for use by the remote operator.
Terminal capacity (stranded cable)
0.25 mm² - 0.75 mm² (1x) at supply connection (insulated ferrule according to DIN46224 / 4)
24 - 16 AWG (1x) at supply connection
0.2 mm² - 1.5 mm² (1x) at supply connection
0.25 mm² - 0.75 mm² (1x) at supply connection (uninsulated ferrule according to DIN46224 / 1)
Terminal capacity (solid cable)
0.2 mm² - 1.5 mm² (1x) at supply connection
Tightening torque
≥ 0.22 Nm
≤ 0.25 Nm
Control voltage tolerance
+/- 20%

Export product specification