Download document () of 20
We make what matters work*

190042

Eaton xEnergy Basic LV systems Low voltage switchgear. Terminal support for mounting the combination plug-in terminal KSK in the xEnergy basic enclosure, F2

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
190042
EAN
4015081880386
Product Length/Depth
55 mm
Product Height
50 mm
Product Width
245 mm
Product Weight
0.2 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Accessory/spare part type
Other
Accessory
Surface finishing
Galvanized
Material
Sheet steel
Mounting position
Horizontal
Mounting method
Surface mounting
Floor standing distribution board
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.