Knowledge Search
Download document () of 20
We make what matters work*

190992
DILAT-12(230V50HZ/240V60HZ)

Eaton Moeller® series DILAT Contactor relay, 230 V 50 Hz, 240 V 60 Hz, 1 N/O, 2 NC, Screw terminals, AC operation

General specifications

Product Name
Eaton Moeller® series DILAT Control relay
Catalog Number
190992
EAN
4015081912155
Product Length/Depth
77.5 mm
Product Height
70.1 mm
Product Width
27 mm
Product Weight
0.175 kg
Certifications
CE

Product specifications

Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
2
Number of auxiliary contacts (normally closed contacts, delayed switching)
0
Number of auxiliary contacts (normally open contacts)
1
Number of auxiliary contacts (normally open contacts, leading)
0
Rated control supply voltage (Us) at AC, 50 Hz - max
230 V
Rated control supply voltage (Us) at AC, 50 Hz - min
230 V
Voltage type of operating voltage
AC/DC
Rated switch current
10 A
Operating voltage at AC, 50 Hz - min
220 V
Operating voltage at AC, 50 Hz - max
400 V
Operating voltage at AC, 60 Hz - min
220 V
Operating voltage at AC, 60 Hz - max
400 V
Operating voltage at DC - min
125 VDC
Operating voltage at DC - max
250 VDC
Voltage type
AC
Connection type (auxiliary circuit)
Screw connection
Mounting method
DIN-rail/screw
Rated operational current (Ie)
10 A
Rated control supply voltage (Us) at AC, 60 Hz - max
240 V
Rated control supply voltage (Us) at AC, 60 Hz - min
240 V
Rated operational current (Ie) at AC-15, 380 V, 400 V, 415 V
1.9 A

Export product specification