Download document () of 20
We make what matters work*

191043

Eaton xEffect xVtl Kit for partitioned configuration with Profi+ components for H=1200mm

General specifications

Product Name
Eaton xEffect xVtl partition
Catalog Number
191043
EAN
4015081914210
Product Length/Depth
100 mm
Product Height
1159 mm
Product Width
164 mm
Product Weight
5.25 kg
Compliances
RoHS conform

Product specifications

Construction type
Assembly kit
Fitted with:
Cable entry
Surface finishing
Galvanized
Color
Gray
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
1200 mm
Suitable for enclosure building width
200 mm
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.