Download document () of 20
We make what matters work*

191052

Eaton xEnergy Main LV systems LV switchgear. Lightshield set for NZM3-3pole Cu30x5

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
191052
EAN
4015081915101
Product Length/Depth
10 mm
Product Height
48 mm
Product Width
140 mm
Product Weight
0.046 kg
Compliances
RoHS conform

Product specifications

RAL-number
0
Color
Gray
Material
Plastic
Mounting position
Scaffold
Model
Cover

Export product specification