Download document () of 20
We make what matters work*

191053

Eaton xEnergy Main LV systems LV switchgear. UpgradeKit to 690V NZM2-3 4pole ASM W150

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
191053
EAN
4015081915118
Product Length/Depth
84 mm
Product Height
96 mm
Product Width
35 mm
Product Weight
0.036 kg
Compliances
RoHS conform

Product specifications

Construction type
Assembly kit
Fitted with:
Cable entry
Surface finishing
Other
Color
Gray
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Material
Plastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.