Download document () of 20
We make what matters work*

191057

Eaton xEnergy Main LV systems LV switchgear. UpgradeKit to 690V NZM2 4pole ASM W600-750mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
191057
EAN
4015081915156
Product Length/Depth
104 mm
Product Height
112 mm
Product Width
105 mm
Product Weight
0.136 kg
Compliances
RoHS conform

Product specifications

Construction type
Assembly kit
Fitted with:
Cable entry
Surface finishing
Other
Color
Gray
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Material
Plastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.